??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-15/16 Inch
Part No.
070504
Description
F4R-S2-215L
Expansion Feature
Non-Expansion Type
Seal Type
Labyrinth Seal
A
3-19/32 Inch
B
9-1/4 Inch
C
3-57/64 Inch
D
5-9/16 Inch
DD
7-7/8 Inch
E
2-25/64 Inch
Bolt Diameter
3/4 Inch
H
7/8 Inch
J
6-23/64 Inch
L
4-45/64 Inch
P
19/64 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
3-15/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.